E770:x FSOE Connection 8 Master Frame Elements
Description |
Value |
---|---|
Index |
0xE770 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
16 (0x10) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- E770:01 FSoE Master Cmd
- E770:02 FSoE Master ConnID
- E770:03 FSoE Master CRC_0
- E770:04 FSoE Master CRC_1
- E770:05 FSoE Master CRC_2
- E770:06 FSoE Master CRC_3
- E770:07 FSoE Master CRC_4
- E770:08 FSoE Master CRC_5
- E770:09 FSoE Master CRC_6
- E770:0A FSoE Master CRC_7
- E770:0B FSoE Master CRC_8
- E770:0C FSoE Master CRC_9
- E770:0D FSoE Master CRC_10
- E770:0E FSoE Master CRC_11
- E770:0F FSoE Master CRC_12
- E770:10 FSoE Master CRC_13