E730:x FSOE Connection 4 Master Frame Elements
Description |
Value |
---|---|
Index |
0xE730 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
16 (0x10) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- E730:01 FSoE Master Cmd
- E730:02 FSoE Master ConnID
- E730:03 FSoE Master CRC_0
- E730:04 FSoE Master CRC_1
- E730:05 FSoE Master CRC_2
- E730:06 FSoE Master CRC_3
- E730:07 FSoE Master CRC_4
- E730:08 FSoE Master CRC_5
- E730:09 FSoE Master CRC_6
- E730:0A FSoE Master CRC_7
- E730:0B FSoE Master CRC_8
- E730:0C FSoE Master CRC_9
- E730:0D FSoE Master CRC_10
- E730:0E FSoE Master CRC_11
- E730:0F FSoE Master CRC_12
- E730:10 FSoE Master CRC_13