E660:x FSOE Connection 7 Slave Frame Elements
Description |
Value |
---|---|
Index |
0xE660 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
16 (0x10) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- E660:01 FSoE Slave Cmd
- E660:02 FSoE Slave ConnID
- E660:03 FSoE Slave CRC_0
- E660:04 FSoE Slave CRC_1
- E660:05 FSoE Slave CRC_2
- E660:06 FSoE Slave CRC_3
- E660:07 FSoE Slave CRC_4
- E660:08 FSoE Slave CRC_5
- E660:09 FSoE Slave CRC_6
- E660:0A FSoE Slave CRC_7
- E660:0B FSoE Slave CRC_8
- E660:0C FSoE Slave CRC_9
- E660:0D FSoE Slave CRC_10
- E660:0E FSoE Slave CRC_11
- E660:0F FSoE Slave CRC_12
- E660:10 FSoE Slave CRC_13