C3C3:18 Deviation Startup Position
Description |
Value |
---|---|
Index |
0xC3C3 (Device) |
Subindex |
0x18 |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |