C3C3:01 Operation Mode
Description |
Value |
---|---|
Index |
0xC3C3 (Device) |
Subindex |
0x01 |
Datatype |
ENUM (UINT4) |
Min. Value |
|
Default |
Referencing disabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
Manual Referencing |
2 (0x02) |
Automatic Referencing, Set Reference Position enabled |
1 (0x01) |
Automatic Referencing, Set Reference Position disabled |
0 (0x00) |
Referencing disabled |