C390:02 MultiplierDiagTestPulse

Description

Value

Index

0xC390 (Device)

Subindex

0x02

Datatype

UINT8

Min. Value

1 (0x01)

Default

1 (0x01)

Max. Value

255 (0xFF)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All