C2C0:14 Reference Singleturn Position
Description |
Value |
---|---|
Index |
0xC2C0 (Device) |
Subindex |
0x14 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
inc |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |