C242:0A EnDat Short Recovery Time
Description |
Value |
---|---|
Index |
0xC242 (Device) |
Subindex |
0x0A |
Datatype |
UINT8 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |