C143:x Ch A SAFEDRIVEFEEDBACK Secondary Feedback Referencing Settings
Description |
Value |
---|---|
Index |
0xC143 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
24 (0x18) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- C143:01 Operation Mode
- C143:11 Reference SafePostion Singleturn
- C143:12 Reference SafePosition Multiturn
- C143:13 Speed at Reference Position
- C143:14 Maximum Singleturn Referenced SafePosition
- C143:15 Maximum Multiturn Referenced SafePosition
- C143:16 Minimum Singleturn Referenced SafePosition
- C143:17 Minimum Multiturn Referenced SafePosition
- C143:18 Deviation Startup Position