17C8:x FSoE Slave Connection 5 Master Message
see ETG.1000.6 EtherCAT specification - CoE
Description |
Value |
---|---|
Index |
0x17C8 (Device) |
Subindex |
0x00 |
Datatype |
PDO_MAPPING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |