15C1:x FSoE Master Connection 1 Slave Message-Par
see ETG.1000.6 EtherCAT specification - CoE
Description |
Value |
---|---|
Index |
0x15C1 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
6 (0x06) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information