6079 DC link circuit voltage
This object provides the actual value of the DC link voltage of the drive device.
Description |
Value |
---|---|
Index |
0x6079 (Device) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
mV |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |