2C1E:0B Communication error

This object is a counter, which increments each diagnosis message of type 'Communication error'.

Description

Value

Index

0x2C1E (Device)

Subindex

0x0B

Datatype

UINT16

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All