2C1E:04 Control voltage error
This object is a counter, which increments each diagnosis message of type 'Control voltage error'.
Description |
Value |
---|---|
Index |
0x2C1E (Device) |
Subindex |
0x04 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |