2C1D:01 Startup state

This object provides diagnosis information about the generation state of the startup list.

Description

Value

Index

0x2C1D (Device)

Subindex

0x01

Datatype

ENUM (UINT32)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

invalid_Key_Type_B

3 (0x03)

invalid_Key_Type_A

2 (0x02)

Drive_Manager_modified

1 (0x01)

Drive_Manager

0 (0x00)

custom