2C03:02 Address valid
Shall be set to TRUE internally, if the given power supply EtherCAT Address is valid.
Description |
Value |
---|---|
Index |
0x2C03 (Device) |
Subindex |
0x02 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |