2C02:05 Mains max voltage

This object configures the maximal mains voltage of the device.

Description

Value

Index

0x2C02 (Device)

Subindex

0x05

Datatype

UINT16

Min. Value

0

Default

5280 (0x14A0)

Max. Value

5280 (0x14A0)

Unit

0,1 V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All