2C02:04 Device rated current

This object provides the rated current of the device.

Description

Value

Index

0x2C02 (Device)

Subindex

0x04

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

A

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All