2C02:02 Max DC link voltage

This object can be used to configure the maximum DC link voltage. Operating the drive with an actual DC link voltage above the configured value causes an error.

Description

Value

Index

0x2C02 (Device)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

875 (0x036B)

Max. Value

875 (0x036B)

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All