2C02:01 Min DC link voltage

This object can be used to configure the minimal DC link voltage. Operating the drive with an actual DC link voltage below the configured value causes an error.

Description

Value

Index

0x2C02 (Device)

Subindex

0x01

Datatype

UINT16

Min. Value

0

Default

400 (0x0190)

Max. Value

500 (0x01F4)

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All