2C01:02 Sync lost counter
This object provides a diagnosis info about the number of Sync1 cycles without an output event.
Description |
Value |
---|---|
Index |
0x2C01 (Device) |
Subindex |
0x02 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |