2C01:01 Auxiliary voltage
This object provides the actual value of the auxiliary voltage (nom. 24V).
Description |
Value |
---|---|
Index |
0x2C01 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |