2C00:01 Power supply controlword
This object shall be linked to the Statusword of the connected PowerSupply device. (I.e. AX8620)
Description |
Value |
---|---|
Index |
0x2C00 (Device) |
Subindex |
0x01 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Receive |
Revision |
All |