F050:0B SubIndex 011

see ETG.5001.1 MDP GeneralSpec

Description

Value

Index

0xF050 (Device)

Subindex

0x0B

Datatype

UINT32

Min. Value

Default

6946929 (0x006A0071)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All