F030:4B SubIndex 075
see ETG.5001.1 MDP GeneralSpec
Description |
Value |
---|---|
Index |
0xF030 (Device) |
Subindex |
0x4B |
Datatype |
UINT32 |
Min. Value |
|
Default |
6956816 (0x006A2710) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |