1C14:0B Subindex 011

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C14 (Device)

Subindex

0x0B

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All