1C12:03 Subindex 003

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C12 (Device)

Subindex

0x03

Datatype

UINT16

Min. Value

 

Default

5667 (0x1623)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All