10F3:01 Maximum Messages
see ETG.1020 Protocol Enhancements
Description |
Value |
---|---|
Index |
0x10F3 (Device) |
Subindex |
0x01 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |