100A Software version

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x100A (Device)

Subindex

0x00

Datatype

VISIBLE_STRING

Min. Value

 

Default

01.00 b0000 (1.1.2000)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All