789A, EnDat3: Low priority frame error, SendListEntry x=UU, y=UU, z=UU, LPFstatus=0xXX, FGerrCode=0xXX
'FGerrCode' description:
0x0000 ERR_UNKNOWN The cause of the error is unknown; this code is used if the encoder cannot classify the error
0x0001 FGERR_RECONFIGURE Device is in configuration as a result of RECONFIGURE
0x0002 FGERR_ECHO An ECHO is being responded to
0x0100 FGERR_INVALID_FID An invalid FID was configured Correct the application
0x0101 FGERR_DUPLICATE_FID FID was selected more than once during the cycle
0x0200 FGERR_INVALID_DATA LPF is supported, but invalid data were delivered internally
0x0201 FGERR_INT_TRM LPF is supported but is currently not available (value could not be formed in time)
0x0300 FGERR_NO_SENSOR_DATA Sensor box data not available
0x1100 BGERR_USAGE Generic operator error
0x1101 BGERR_USAGE_OPCODE Operator error: invalid or unsupported command code
0x1102 BGERR_USAGE_ARGUMENTS Operator error: invalid arguments
0x1103 BGERR_USAGE_SEQUENCE Operator error: invalid command sequence
0x1104 BGERR_USAGE_ACCESS_DENIED Operator error: access denied;
0x1105 BGERR_USAGE_MEM_ADDRESS Operator error: access to invalid address
0x1106 BGERR_USAGE_NO_BG Encoder fundamentally does not support background processing
0x1200 BGERR_INTERNAL Generic exception error in the encoder
0x1201 BGERR_INTERNAL_MEMORY Exception error in encoder when accessing memory
0x1202 BGERR_INTERNAL_CONFIG Exception error in encoder: configuration invalid
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
789A |
30874 |
Class |
Type |
---|---|
Warning |
Warning |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Internal: 0x789A, EnDat3: Low priority frame error, SendListEntry x=%u, y=%u, z=%u, LPFstatus=0x%X, FGerrCode=0x%X