7384, HpfDsl: Cyclic monitoring error, Id=0xXX, Arg=0xXX

Encoder status check:

Id=0x09: Too many errors on the parameter data channel . Arg='Error cnt'
Id=0x0A: Internal error
Id=0x10: Encoder status 0 check failed: Arg= HighWord='Mask', LowWord=EncST0
Id=0x11: Encoder status 1 check failed: Arg= HighWord='Mask', LowWord=EncST1
Id=0x12: Encoder status 2 check failed: Arg= HighWord='Mask', LowWord=EncST2
Id=0x13: Encoder status 3 check failed: Arg= HighWord='Mask', LowWord=EncST3
Id=0x14: Encoder status 4 check failed: Arg= HighWord='Mask', LowWord=EncST4
Id=0x15: Encoder status 5 check failed: Arg= HighWord='Mask', LowWord=EncST5
Id=0x16: Encoder status 6 check failed: Arg= HighWord='Mask', LowWord=EncST6
Id=0x17: Encoder status 7 check failed: Arg= HighWord='Mask', LowWord=EncST7

Diagnostic Code (Hex.)

Diagnostic Code (Dez.)

7384

29572

Class

Type

Error

Feedback error

Standard Reaction

Reset

Nc handling

Execute Reset-Command (Fault reset).


Internal: 0x7384, HpfDsl: Cyclic monitoring error, Id=0x%X, Arg=0x%X