77C2, BiSS-C: Encoder start failed, Id=0xXX, Arg=0xXX
The Encoder could not start because of wrong parameter settings.
Id=0x1: Internal error code.
Id=0x2: The sum of single- and multiturn-bits is greater 40. Arg='SumOfBits'
Id=0x3: Sum of data bits is greater than 64. Arg='SumOfBits'
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
77C2 |
30658 |
Class |
Type |
---|---|
Error |
Feedback error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Singleturn bit count plus Multiturn bit count is greater than 40 |
This combination is not supported yet. |
Sum of Position bit count, Fill bit left and Fill bit right is out of permissible range. |
Max data bitcount of 64 is allowed. |
Sum of Singleturn bit, Multiturn bit, Fill bit left and Fill bit is right out of permissible range. |
Max data bitcount of 64 is allowed. |
A previous error causes this error. |
Fix all previous errors. |
Internal: 0x77C2, BiSS-C: Encoder start failed, Id=0x%X, Arg=0x%X