7381, HpfDsl: Encoder shutdown failed, Id=0xXX, Arg=0xXX
The stop sequence of the encoder failed:
Id=0x01: Enocder stop failed with internal error (see 'Arg')
Id=0x02: Encoder stop failed. The link isn't down. (Arg=internal status)
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
7381 |
29569 |
Class |
Type |
---|---|
Error |
Feedback error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Internal: 0x7381, HpfDsl: Encoder shutdown failed, Id=0x%X, Arg=0x%X