7380, HpfDsl: Encoder start sequence failed, Id=0xXX, Arg=0xXX
The start sequence of the encoder processing failed:
Id=0x01: Enocder start failed with internal error (see 'Arg')
Id=0x0A: Check of the edge register failed (Arg=edge count)
Id=0x0B: Check of the summary register faild (Arg=summary register)
Id=0x0C: Internal error (Arg=internal exit)
Id=0x0D: File processing error (Arg=internal exit)
Id=0x0E: Invalid encoder resolution (Arg=enc resolution)
Id=0x0F: Invalid encoder range (Arg=enc range)
Id=0x10: Error in start sequence step (Arg=step number)
Id=0x11: Supply voltage could not enabled. The encoder resistance is too low. (Arg=restance in Ohm)
Id=0x12: Position processing init error.
Id=0x13: Encoder status register [3..0]. Arg=status reg [3..0]
Id=0x14: Encoder status register [7..4]. Arg=status reg [7..4]
Id=0x20: Invalid encoder status register 0..Arg= high word =mask, low word status reg 0
Id=0x21: Invalid encoder status register 1. Arg= high word =mask, low word status reg 1
Id=0x22: Invalid encoder status register 2..Arg= high word =mask, low word status reg 2
Id=0x23: Invalid encoder status register 3. Arg= high word =mask, low word status reg 3
Id=0x24: Invalid encoder status register 4. Arg= high word =mask, low word status reg 4
Id=0x25: Invalid encoder status register 5. Arg= high word =mask, low word status reg 5
Id=0x26: Invalid encoder status register 6. Arg= high word =mask, low word status reg 6
Id=0x27: Invalid encoder status register 7. Arg= high word =mask, low word status reg 7
Id=0x28: The encoder type signals an error (Arg=encoder type)
Id=0x29: The encoder type not supported (Arg=encoder type)
Id=0x2A: The encoder type is HF2DSL but no RID 0x90 (Arg=encoder type)
Id=0x2B: Init non binary encoder failed. The position isn't valid. (Arg=internal enc status)
Id=0x2C: Init non binary encoder failed. (Arg=internal id)
Id=0x2D: Init non binary encoder failed. Missing fpga support. (Arg=encoder type)
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
7380 |
29568 |
Class |
Type |
---|---|
Error |
Feedback error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Internal: 0x7380, HpfDsl: Encoder start sequence failed, Id=0x%X, Arg=0x%X