6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.
The configured DCLink Max Voltage is higher then the Motor Max Voltage.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
6387 |
25479 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Something is wrong with the parameters in this object. |
Please check the parameters of the mentioned object. |
Internal: 0x6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.