Diagmessages of module SyncServoMotor
Further Information
- 6320, Parameter error in Object 0xXX/XX
- 6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.
- 638A, The Axis seems not to be parameterized.
- 638B, Parameter Torque Current curve: Unable to calculate Torque Current curve.
- 638C, Motor type does not match
- 638D, Connected Motor is compatible to the configured Motor
- 638E, The Motor brake is automatically unlocked
- 63B5, The Motor brake is automatically unlocked
- 7122, Motor error or commutation malfunction
- 7181, Motor thermal utilization has reached the warning level
- 7182, Motor thermal utilization has left the warning level
- 7183, Motor thermal utilization has reached the Error Level
- 7184, Motor overload shut down
- 7185, Motor overtemperature shut down
- 7186, Commutation offset source: No commutation offset existing in source 'encoder memory'
- 7187, Cogging compensation init error, Additional Errorcode 0xXX
- 7188, Motor overtemperature warning
- 7189, Invalid motor temperature sensor characteristic
- 718A, Invalid motor temperature sensor data
- 718B, Invalid motor inductance characteristic
- 718C, Sensorless control timeout error
- 718D, Sensorless control commutation poisiton lost
- 718E, Commutation offset not valid
- 718F, Commutation offset command parameter error
- 7190, Commutation offset command excessive current deviation
- 7191, Commutation offset command feedback direction error
- 7192, Commutation offset command free movement check failed
- FFFF, Internal Error, Additional Errorcode 0xXX
- 7193, Field weakening not supported in selected motor control mode