7380, BiSS-C: Encoder start failed, Id=0xXX, Arg=0xXX

The Encoder could not start because of wrong parameter settings.

Id=0x1: Internal error code.
Id=0x2: The sum of single- and multiturn-bits is greater 40. Arg='SumOfBits'
Id=0x3: Sum of data bits is greater than 64. Arg='SumOfBits'

Diagnostic Code (Hex.)

Diagnostic Code (Dez.)

7380

29568

Class

Type

Error

Feedback error

Standard Reaction

Reset

Axis is inoperable

Execute Reset-Command (Fault reset).

Possible Causes

Solutions

Singleturn bit count plus Multiturn bit count is greater than 40

This combination is not supported yet.

Sum of Position bit count, Fill bit left and Fill bit right is out of permissible range.

Max data bitcount of 64 is allowed.

Sum of Singleturn bit, Multiturn bit, Fill bit left and Fill bit is right out of permissible range.

Max data bitcount of 64 is allowed.

A previous error causes this error.

Fix all previous errors.


Internal: 0x7380, BiSS-C: Encoder start failed, Id=0x%X, Arg=0x%X