3181, Phase frequency (motor-side) raised above 600 Hz
Phase frequency (motor-side) raised above 600 Hz and you have a dual use limited device.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3181 |
12673 |
Class |
Type |
---|---|
Error |
Overspeed error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Phase frequency (motor-side) raised above 600 Hz and you have a dual use limited device. |
Reduce your target velocity. |
Internal: 0x3181, Phase frequency (motor-side) raised above 600 Hz