8611, Following error
The servo drive has detected a following error.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
8611 |
34321 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The following error has exceeded the maximum value. |
Analyze your application and increase the maximum value of Object 6065 or 6066, if appropriate. |
The mechanical system is too sluggish. |
Analyze your application and try make the mechanical system smoother. |
An error has occurred in the set value generation. |
Analyze the cause (NC, internal set value generation, etc.). If no solution can be found, contact support. |
The speed limit has been reached. |
Analyze the motor parametrization or your calculation and check the maximum motor speed value used in the calculation. |
The current limit has been reached. |
Analyze the motor parametrization or your calculation and check whether the motor can theoretically follow the set values. |
The set value dynamic characteristics are set too "hard". |
Analyze your application and check whether it is theoretically possible to achieve the specified dynamics. |
Internal: 0x8611, Following error