63AB, Offset position actual value: Found an internal encoder postion offset. No other offset can be selected.
In the electronic data sheet of the motor is an internal encoder offset stored. This offset prohibits using any other offset.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
63AB |
25515 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
In the electronic data sheet of the motor is an internal encoder offset stored. This offset prohibits using any other offset. |
Disable the selection of the position offset source. |
Internal: 0x63AB, Offset position actual value: Found an internal encoder postion offset. No other offset can be selected.