3180, Phase failure motor
The drive software detected an phase failure at the motor side. Please check wiring.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3180 |
12672 |
Class |
Type |
---|---|
Error |
Motor connection error |
Standard Reaction |
Reset |
---|---|
Shorted coils brake |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
A power wire is not connected properly to the hybrid motor connector. |
Check the power connections to the hybrid motor connector. |
A power wire in the motor cable is broken. |
Check the power wires in the motor cable. |
The hybrid motor connector seems not to be plugged in properly. |
Check if the hybrid motor connector is plugged in properly. |
Internal: 0x3180, Phase failure motor