2382, Continuous over current (device output side) Phase W
The drive software detected an overcurrent on the motor phases W.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
2382 |
9090 |
Class |
Type |
---|---|
Error |
Overcurrent error |
Standard Reaction |
Reset |
---|---|
Torque off |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Short circuit in the motor cable. |
Check the motor cable |
Short circuit in the motor winding. |
Check the motor winding with an high voltage test or check the winding resistance. |
Internal: 0x2382, Continuous over current (device output side) Phase W