3422, The EtherCAT Input Data sizes of the Safety Logic Program (II) and the EtherCAT Configuration (II) are unequal
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3422 |
13346 |
Class |
Type |
---|---|
Warning |
Safety Module error |
Standard Reaction |
Reset |
---|---|
No |
A reset is not possible. The drive detected a fatal hard- or software error. |
Internal: 0x3422, The EtherCAT Input Data sizes of the Safety Logic Program (%d) and the EtherCAT Configuration (%d) are unequal