3210, DC link overvoltage
DC link overvoltage because the brake power of the power supply module is too low.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3210 |
12816 |
Class |
Type |
---|---|
Error |
Overvoltage error |
Standard Reaction |
Reset |
---|---|
Torque off |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Parameterization of the brake chopper from the power supply module is wrong. |
Check the parameterization of the brake chopper from the power supply module. |
Wrong selection of the brake resistor from the power supply module. |
Check the resistance of the brake resistor. Check the power of the brake resistor. |
The brake resistor from the power supply module is defective |
Measure the current resistance of the brake resistor. |
Internal: 0x3210, DC link overvoltage