A03F, DynPdo Mapping Warning: Invalid Oversampling Factor.
The oversampling factor of the mentioned Object is not possible.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
A03F |
41023 |
Class |
Type |
---|---|
Warning |
Warning |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Possible Causes |
Solutions |
---|---|
The Number of samples is higher than the Sync1/Sync0 ratio. |
Please check, your mapping Configuration. |
Sync1/Sync0 ratio divided through the number of samples is not integer. |
Please check, your mapping Configuration. |
Internal: 0xA03F, DynPdo Mapping Warning: Invalid Oversampling Factor (%u) Object 0x%x/%x (SyncManager %u).