A01F, Pdo Mapping Error: Invalid Oversampling Factor.
The oversampling factor of the mentioned Object is not possible.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
A01F |
40991 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Axis is inoperable |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The Number of samples is higher than the Sync1/Sync0 ratio. |
Please check, your mapping Configuration. |
Sync1/Sync0 ratio divided through the number of samples is not integer. |
Please check, your mapping Configuration. |
Internal: 0xA01F, Pdo Mapping Error: Invalid Oversampling Factor (%u) Object 0x%x/%x (SyncManager %u).