559B, Unsupported Pcb type
Detected unsupported Pcb:
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
559B |
21915 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Torque off |
A reset is not possible. The drive detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
The Pcb is not supported by this firmware. |
Check the Beckhoff Homepage for a newer Firmware. |
Internal: 0x559B, Unsupported Pcb type. Pcb ID %u.