5592, FirmwareIndex is incompatible to this Firmware
Detected incompatible Pcb for this Firmware.
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5592 |
21906 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Torque off |
A reset is not possible. The drive detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
This Hardware needs a newer Firmware. |
Ask the Beckhoff branch office that is responsible for you for the right Firmwareversion. |
Internal: 0x5592, ESC EEPROM Pcb ID %u FirmwareIndex is incompatible to this Firmware.