5591, Identity incompatible to a Pcb
Detected incompatible Pcb for this ESC EEPROM.
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5591 |
21905 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Torque off |
A reset is not possible. The drive detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
You might have updated the ESC EEPROM with the wrong Identity. |
Perform an EEPROM Update with the Systemmanager. |
Internal: 0x5591, ESC EEPROM Identity is incompatible to Pcb ID %u.