5590, Detected incompatible Pcb
Detected incompatible Pcb for this Firmware.
- ID 0: ControlPcb
- ID 1: FrontPcb
- ID 2: AdditionalAxisPcb
- ID 3: DisplayPcb
- ID 6: SafetyPcb
- ID 7: CpuPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5590 |
21904 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Torque off |
A reset is not possible. The drive detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
This Hardware is unsupported of this Firmware. |
Disconnect the power supply module from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff support that is responsible for you. |
The HardwareType is unknown. |
Disconnect the power supply module from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff support that is responsible for you. |
The HardwareRevision is unsupported. |
Disconnect the power supply module from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff support that is responsible for you. |
Internal: 0x5590, Detected incompatible Pcb at ID %u.